Standard Models
Note: 1. Then the model name represents G, G1, G2, G3, G4, or I.
2. The length when using completely insulated, 600-V, 3-core (0.75 mm2) cabtire cables. Usable cable lengths will become shorter as the cable diameter or number of cores becomes larger due to increased floating capacity.
3. The insulation resistance and dielectric strength are the values between power terminals and Electrode terminals, between power terminals and contact terminals, and between Electrode terminals and contact terminals.
4. Application is possible with 10 kΩ or less, however, this may cause reset failures.
Note: 1. The in the model name represents G, G1, G2, G3, G4, or I.
2. The length when using completely insulated, 600-V, 3-core (0.75 mm2) cabtire cables.Usable cable lengths will become shorter as the cable diameter or number of cores becomes larger due to increased floating capacity
3. The insulation resistance and dielectric strength are the values between power terminals and Electrode terminals, between power terminals and contact terminals,and between Electrode terminals and contact terminals.
4. Application is possible with 10 kΩ or less, however, this may cause reset failures.