| ■ | Functions |
|
V600-HAR91/-HAR81 (Read-only type)
|
V600-HAR92 (Read-only type)
|
Reads the 8-bit data (1 byte) of the set address and outputs to the 8 data output lines.
|
Reads the 16-bit data (2 bytes) of the set address and outputs to the 16 data output lines.
|
| ■ | Transmission Distance Specifications |

|
V600-HS51: When flush-mounted in iron
Axial offset from the Data Carrier: ±2.0 mm |
|
V600-HS61: When surface-mounted on metal (ferrous)
Axial offset from the Data Carrier: ±2.0 mm |
|
V600-HS63: When surface-mounted on metal (ferrous)
Axial offset from the Data Carrier: ±10.0 mm |
|
V600-HS67: When surface-mounted on metal (ferrous)
Axial offset from the Data Carrier: ±10.0 mm |
|
V600-D23P53/-P54:
|
When flush-mounted in iron
|
|
V600-D23P55/-P66N/-P66SP/-P71/-P72:
|
When surface-mounted on resin (no metal on the backside)
|
|
V600-D23P61:
|
When surface-mounted on metal (ferrous)
|
|
V600-D8KR12/-13/-04:
|
When surface-mounted on metal (ferrous)
|
|
V600-D2KR16:
|
When the Data Carrier attached to the holder is mounted on a metal (ferrous) surface
|