Page top

E2EF-X12D1-M1TGJ 0.3M

Proximity Sensor with All-stainless Housing

Image

Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 12 mm ±10%, NO, Prewired M12 smart click connector model

Sensing head size M30
Type Cylinder type (with screw), Shielded
Power source DC 2-wire models
Sensing distance 12 mm ±10%
Setting distance 0 to 8.4 mm
Operation mode NO

Item list of E2EF

  • Ratings/Performance
Sensing head sizeM30
TypeCylinder type (with screw), Shielded
Power sourceDC 2-wire models
Sensing distance12 mm ±10%
Setting distance0 to 8.4 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 54 x 54 x 1 mm
Response frequency50 Hz (Average value)
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Leakage current0.8 mA max.
Control output (Switching capacity)3 to 100 mA
Control output (Residual voltage)3 V max. (Load current 100 mA max. with cable length of 2 m)
IndicatorOperation indicator (red), Operation setting indicator (green)
Operation modeNO
Protective circuitOutput short-cut protection
Surge suppressor
Ambient temperature (Operating)-10 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95% RH
Ambient humidity (Storage)35 to 95% RH
Temperature influence±20% max. of sensing distance at 23 ℃ in the temperature range of −10 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodPrewired M12 smart click connector model (0.3 m)
WeightPackage: Approx. 190 g
MaterialCase: Stainless steel (SUS303)
Sensing surface: Stainless steel (SUS303)
Clamping nuts: Stainless steel (SUS303)
Toothed washers: Iron zinc plating
Cable: PVC (flame retardant)
AccessoriesInstruction manual
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 110 mm min., B: 100 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

Iron

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 48 mm min., n: 100 mm min.

Aluminum

l: 24 mm min., dia. d: 120 mm min., D: 24 mm min., m: 48 mm min., n: 120 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

Series

Proximity Sensor with All-stainless Housing

E2EF