Pull-reset Safety Limit Switch
Actuator |
One-way action roller arm lever |
---|---|
Operation type |
Vertical operation type |
Operating mechanism |
Slow action |
Contact form |
1NC/1NO |
Degree of protection |
IP67 |
As of March 13, 2024
Operating mechanism | Slow action |
---|---|
Operation type | Vertical operation type |
ctuator | One-way action roller arm lever 12 dia. x 5 Resin roller R19 |
Frequency | 50/60 Hz |
Contact form | 1NC/1NO |
Load | General load/Micro load |
Conduit | M20 Number of conduit: 2 |
Ambient temperature | Operating: -30 to 70 ℃ (with no icing) |
Ambient humidity | 95 %RH max. |
Permissible operating frequency | 30 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 25 mΩ max. |
Insulation resistance | 100 MΩ min. |
Impulse withstand voltage | Between each terminal of the same polarities: 2.5 kV Between each terminal of the different polarities: 4 kV Between each terminal and non-live-metallic part: 6 kV |
Durability | Mechanical: 1,000,000 operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 0.75 mm single amplitude |
Shock resistance | Destruction: 1000 m/s2 Malfunction: 300 m/s2 |
Degree of protection | IP67 |
Classification of protection against electric shock | Class II (Double insulation) |
Locking Force (LF) | Standard value 7.9 N max. |
---|---|
Locking Travel (LT) | Standard value 7 mm max. |
Pre-Travel (PT) | NC contacts are open: 4 mm max. NO contacts are closed: Reference value 4.3 mm |
Operating Position (OP) | Standard value 27±0.8 mm |
Total Travel (TT) | Reference value 9 mm |
Direct Opening Force | Standard value 20 N min. |
Direct Opening Travel | Standard value 4.8 mm min. |
As of March 13, 2024
As of March 13, 2024
Mounting hole dimensions
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024