Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
Image
Type |
Pushbutton Switch (Cylindrical 16-dia.) |
---|---|
Appearance |
Shape: Cylindrical type (16 mm dia.) |
Operating portion |
Square 2-way guard Blue |
Lighted method |
Lighted (Incandescent lamp) |
Terminal |
Solder terminal |
As of February 2, 2019
Type | Pushbutton Switch (Cylindrical 16-dia.) | |
---|---|---|
Appearance | Shape: Cylindrical type (16 mm dia.) | |
Lighted/Non-lighted | Lighted | |
Operating function | Alternate | |
Load | General load/Micro load | |
Minimum applicable load | 5 VDC 1 mA | |
Operating portion | Shape of operating portion | Square 2-way guard | Color of operating portion | Blue |
Lamp | Method of lamp unit | Incandescent lamp | Lamp color | Blue | Rated voltage | 6 VAC/VDC | Operating voltage | 5 VAC/VDC | Rated current | 60 mA |
Contact rating | Contact form | SPDT | Ratings (AC) | Resistive load (NC): 5 A at 125 VAC/3 A at 250 VAC Resistive load (NO): 5 A at 125 VAC/3 A at 250 VAC | Ratings (DC) | Resistive load (NC): 30 VDC 3 A Resistive load (NO): 30 VDC 3 A | Ratings explanation | Conditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min |
Terminal specifications | Solder terminal | |
Permissible operating frequency | Electrical: Max. 20 operations / 1 minute (1 time by set and reset) Mechanical: Max. 60 operations / 1 minute (1 time by set and reset) | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between each terminaland ground: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5-mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: Max. 500 m/s**2 Malfunction: 150 m/s**2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating:: -10 to 55℃ Storage: -25 to 65℃ | |
Ambient humidity range | Operating:: 35 to 85% | |
Degree of protection | IP66 oil-resistant type | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC60947-5-1) |
Operating Force (OF) | 4.91 N max. |
---|---|
Release Force (RF) | 0.29 N min. |
Pre-Travel (PT) | 2.5 mm max. |
Total Travel (TT) | Approx. 3 mm |
Lock Travel Alternate (LTA) | 0.5 mm min. |
As of February 2, 2019
about this Product