Page top

E2E-X1R5Y1 5M

Standard Proximity Sensor

Image

Shielded, Cylinder type (with screw) M8, AC 2-wire models, Sensing distance 1.5 mm ±10%, NO, Pre-wired models

Sensing head size M8
Type Cylinder type (with screw), Shielded
Power source AC 2-wire models
Sensing distance 1.5 mm ±10%
Setting distance 0 to 1.2 mm
Operation mode NO

Item list of E2E

  • Ratings/Performance
Sensing head sizeM8
TypeCylinder type (with screw), Shielded
Power sourceAC 2-wire models
Sensing distance1.5 mm ±10%
Setting distance0 to 1.2 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 8 x 8 x 1 mm
Response frequency25 Hz
Power supply voltage24 to 240 VAC
Operating voltage range20 to 264 VAC
Leakage current1.7 mA max.
Control output (Switching capacity)5 to 100 mA
IndicatorOperation indicator (red)
Operation modeNO
Protective circuitSurge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95% RH
Ambient humidity (Storage)35 to 95% RH
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 2,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (5 m)
MaterialCase: Stainless steel (SUS303)
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 20 mm min., B: 15 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 4.5 mm min., n: 12 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

Series

Standard Proximity Sensor

E2E