Page top

E2E-X8MD25 5M

Standard Proximity Sensor

Image

Unshielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 8 mm ±10%, NC, Different frequency, Polarity, Pre-wired models

Sensing head size M12
Type Cylinder type (with screw), Unshielded, Different frequency type
Power source DC 2-wire models
Sensing distance 8 mm ±10%
Setting distance 0 to 6.4 mm
Operation mode NC

Item list of E2E

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type (with screw), Unshielded, Different frequency type
Power sourceDC 2-wire models
Sensing distance8 mm ±10%
Setting distance0 to 6.4 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Response frequency0.8 kHz
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Leakage current0.8 mA max.
Control output (Switching capacity)3 to 100 mA
IndicatorOperation indicator (red)
Operation modeNC
PolarityPolarity
Protective circuitOutput short-cut protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-40 to 85 ℃
Ambient humidity (Operating)35 to 95% RH
Ambient humidity (Storage)35 to 95% RH
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (5 m)
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

Dimensions

  • Mutual interference

Mutual interference

Different frequency

A: 60 mm min., B: 50 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

l: 15 mm min., dia. d: 40 mm min., D: 15 mm min., m: 20 mm min., n: 40 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Residual voltage

Series

Standard Proximity Sensor

E2E