Proximity Sensor with All-stainless Housing
Image
Sensing head size |
M30 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC Three-wires models |
Sensing distance |
10 mm ±10% |
Setting distance |
0 to 7 mm |
Operation mode |
NO |
As of July 16, 2020
Sensing head size | M30 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC Three-wires models |
Sensing distance | 10 mm ±10% |
Setting distance | 0 to 7 mm |
Differential distance | 15% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 54 x 54 x 1 mm |
Response frequency | 50 Hz (Average value) |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Current consumption | 10 mA max. |
Control output (Output type) | NPN open collector |
Control output (Switching capacity) | 200 mA max. |
Control output (Residual voltage) | 2 V max. (Load current 200 mA max. with cable length of 2 m) |
Indicator | Operation indicator (yellow) |
Operation mode | NO |
Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95% RH |
Ambient humidity (Storage) | 35 to 95% RH |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 5 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 |
Connection method | M12 connector models |
Weight | Package: Approx. 160 g |
Material | Case: Stainless steel (SUS303) Sensing surface: Stainless steel (SUS303) Clamping nuts: Stainless steel Toothed washers: Iron zinc plating |
Accessories | Instruction manual |
As of July 16, 2020
As of July 16, 2020
Dimensions
As of July 16, 2020
As of July 16, 2020
Output circuit
Timing chart
As of July 16, 2020
As of July 16, 2020
Mutual interference
A: 110 mm min., B: 100 mm min.
As of July 16, 2020
As of July 16, 2020
Effects of surrounding metals
Iron
l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 100 mm min.
Aluminum
l: 24 mm min., dia. d: 120 mm min., D: 24 mm min., m: 40 mm min., n: 120 mm min.
As of July 16, 2020
As of July 16, 2020
Sensing distance vs. size and material of sensing object
Sensing range
Residual voltage
As of July 16, 2020