Page top

E2FM-X2B1 2M

Proximity Sensor with All-stainless Housing

Image

Proximity Sensor with All-stainless Housing, Sensing distance: 2 mm, DC 3-Wire Pre-wired Models, PNP, 2 m

Sensing head size M12
Type Cylinder type (with screw), Shielded
Power source DC Three-wires models
Sensing distance 2 mm ±10%
Setting distance 0 to 1.4 mm
Operation mode NO

Item list of E2FM

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type (with screw), Shielded
Power sourceDC Three-wires models
Sensing distance2 mm ±10%
Setting distance0 to 1.4 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Response frequency100 Hz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Current consumption10 mA max.
Control output (Output type)PNP open collector
Control output (Switching capacity)200 mA max.
Control output (Residual voltage)2 V max. (Load current 200 mA max. with cable length of 2 m)
IndicatorOperation indicator (yellow)
Operation modeNO
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±20% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 170 g
MaterialCase: Stainless steel (SUS303)
Sensing surface: Stainless steel (SUS303)
Clamping nuts: Stainless steel
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 40 mm min., B: 35 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

Iron

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 40 mm min.

Aluminum

l: 16 mm min., dia. d: 70 mm min., D: 16 mm min., m: 8 mm min., n: 70 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Residual voltage

Series

Proximity Sensor with All-stainless Housing

E2FM