Page top

M165-AY-T1-S

Indicator (Cylindrical 16-dia.)

Image

Cylindrical (16 mm dia.), LED (with built-in reduced-voltage lighting function), Yellow, IP66 oil-resistant type, Lamp:110 VAC/VDC Yellow, Quick connector

Type Indicator (Cylindrical 16-dia.)
Shape Cylindrical type (16 mm dia.)
Color of lamp unit Square
Yellow
Lighted method LED (with built-in reduced-voltage lighting function)
Terminal Quick connector

Item list of M16

  • Ratings
TypeIndicator (Cylindrical 16-dia.)
ShapeCylindrical type (16 mm dia.)
Operating portionShape of lamp unitSquare
Color of lamp unitYellow
LampMethod of lamp unitLED (with built-in reduced-voltage lighting function)
Lamp colorYellow
Rated voltage110 VAC/VDC
Operating voltage100/110 VAC/VDC
Contact ratingRatings (AC)Resistive load: 5 A at 125 VAC/3 A at 250 VAC
Ratings (DC)Resistive load: 3 A at 30 VDC
Ratings explanationConditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min
Terminal specificationsQuick connector
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between each terminaland ground: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2
Malfunction: 150 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP66 oil-resistant type
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
  • Mounting hole dimensions

Series

Indicator (Cylindrical 16-dia.)

M16