Page top

M22-CA-12A

Indicator (Cylindrical 22/25-dia.)

Image

Cylindrical (22/25 mm dia.), LED, Blue, IP65, Lamp:12 VAC/VDC Blue, Screw terminal (M3.5)

Type Indicator (Cylindrical 22/25-dia.)
Shape Cylindrical type (22/25 mm dia.)
Color of lamp unit Square projected type
Blue
Lighted method LED
Terminal Screw terminal (M3.5)

Item list of M22

  • Ratings
TypeIndicator (Cylindrical 22/25-dia.)
ShapeCylindrical type (22/25 mm dia.)
Operating portionShape of lamp unitSquare projected type
Color of lamp unitBlue
LampMethod of lamp unitLED
Lamp colorBlue
Rated voltage12 VAC/VDC
Operating voltage12 VAC/VDC±5%
Rated current8 mA
Terminal specificationsScrew terminal (M3.5)
Ambient temperature rangeOperating: -20 to 55 ℃
Storage: -40 to 70 ℃
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP65
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
  • Dimensions

  • Mounting hole dimensions

Series

Indicator (Cylindrical 22/25-dia.)

M22