Page top

M2PA-90A12-12EO

Indicators

Image

Large square body, LED, Orange, IP40, Case color: Light gray, Lamp:12 VAC/VDC Orange, Quick connect terminal (#110) / Solder terminal

Type Indicator (Square)
Shape Large square body type
Color of lamp unit Square
Single screen
Orange
Lighted method LED
Terminal Quick connect terminal (#110) / Solder terminal

Item list of M2P

  • Ratings
TypeIndicator (Square)
ShapeLarge square body type
Operating portionShape of lamp unitSquare
Split methodSingle screen
Color of lamp unitOrange
LampMethod of lamp unitLED
Lamp colorOrange
Number of lampsModels with built-in LED
Rated voltage12 VAC/VDC
Operating voltage12 VAC/VDC±5%
Rated currentApprox. 5 mA
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 40 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorLight gray
  • Dimensions

  • Mounting hole dimensions

Series

Indicators

M2P