Page top

E3C-LR12 2M

Photoelectric Sensor with Separate Digital Amplifier (Laser-type)

Image

Sensor Head, Retro-reflective with M.S.R. function, Sensing distance (Standard mode) 5 m max., Pre-wired connector models (2 m), Spot (2.0 mm fixed dia.)

Sensing method Retro-reflective with M.S.R. function
Sensing distance Standard mode, When using the E39-R12: 5 m
High-resolution mode, When using the E39-R12: 7 m
Super-high-speed mode, When using the E39-R12: 2 m
Connection method Pre-wired connector models

Item list of E3C-LDA

  • Ratings/Performance
ShapeSquare type
Separate Amplifier classificationSensor Head
Sensing methodRetro-reflective with M.S.R. function
Sensing distanceStandard mode, When using the E39-R12: 5 m
High-resolution mode, When using the E39-R12: 7 m
Super-high-speed mode, When using the E39-R12: 2 m
Spot size2.0 mm dia. (Distance: 1000 mm max.)
Classification of laserIEC: Class 1
EN: Class 1
FDA: Class 2
JIS: Class 1
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Ambient temperature range (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85% (with no condensation)
Ambient humidity range (Strage)35 to 85% (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 150 Hz, 0.7 mm double amplitude for 80 min each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2 3 times each in 6 directions
Degree of protectionIEC: IP40
Connection methodPre-wired connector models (Cable length 2 m)
IndicatorLDON indicator (green), Operation indicator (orange)
WeightPackage: Approx. 100 g
AccessoriesInstruction manual, Laser warning label (English)
MaterialCase: ABS
Cover: ABS
Front surface filter: Glass
Amplifier unit/senso head of combinationE3C-LDA11 2M, E3C-LDA11AN 2M, E3C-LDA11AT 2M, E3C-LDA21 2M, E3C-LDA41 2M, E3C-LDA41AN 2M, E3C-LDA41AT 2M, E3C-LDA51 2M, E3C-LDA6, E3C-LDA6AT, E3C-LDA7, E3C-LDA8, E3C-LDA8AT, E3C-LDA9
  • Dimensions

  • Setting distance

Beam Diameter vs. distance

Series

Photoelectric Sensor with Separate Digital Amplifier (Laser-type)

E3C-LDA