Page top

E5EN-HAA2HHBB-W

Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

Image

100 to 240 VAC, 1 point input, Thermocouple/Platinum resistance thermometer/Analog input, Remote SP, Event inputs 4 inputs, CT 2 points, Control output: Optional output unit/Optional output unit, Screw terminal block, Silver

Shape DIN 48 x 96
Terminal type Screw terminal block
Input type Thermocouple/Platinum resistance thermometer/Analog input
Control output 1 Optional output unit
Control output 2 Optional output unit
Number of total auxiliary output 2 point
Power supply voltage 100 to 240 VAC (50/60 Hz)
Number of event input 4 point
Remote SP input Yes
Heater burnout /SSR failure detector 2 points

Item list of E5AN-H, E5EN-H

  • Ratings / Performance
Ratings
ShapeDIN 48 x 96
Fixed/ProgrammableFixed
Power supply voltage100 to 240 VAC (50/60 Hz)
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumption12 VA (at 100 to 240 VAC)
InputNumber of input points1 point
Temperature inputThermocouple: K, J, T, E, L, U, N, R, S, B, W, PLII
Platinum resistance thermometer: Pt100, JPt100
Analog input4 to 20 mA, 0 to 20 mA, 1 to 5 V, 0 to 5 V, 0 to 10 V
Input impedanceCurrent input: 150 Ω max., voltage input: 1 MΩ min. (Applicable when connecting 1:1 to ES2-HB-N.)
Control methodON/OFF or 2-PID control with auto-tuning
Control outputNumber of total control output2 point
Control output 1Optional output unit
Control output 2Optional output unit
Auxiliary outputNumber of total auxiliary output2 point
Relay outputSPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA)
Event input4 point
Contact input: ON: 1 kΩ max., OFF: 100 kΩ min.
No-contact input: ON: Residual voltage 1.5 V max., OFF: Leakage current 0.1 mA max.
Current flow: Approx. 7 mA per point
Remote SP inputCurrent input: 4 to 20 mA (input impedance: 150 Ω ±10%)
Accuracy: (±0.2% FS) ±1 digit max.
Setting methodSet digitally using keys on the front panel or by using the RSP input.
Indication method11-segment digital display and individual indicators (7-segment displays also possible)
BANK switch functionsSupported (number of banks: 8)
Local SP, alarm settings, PID sets (PID constants, MV upper limit, MV lower limit, etc.)
Sampling period60 ms
HysteresisTemperature input: 0.1 to 3240.0 ℃/°F (in units of 0.1 ℃/°F)
Analog input: 0.01 to 99.99% FS (in units of 0.01% FS)
Proportional bandTemperature input: 0.1 to 3240.0 ℃/°F (in units of 0.1 ℃/°F)
Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time0.0 to 3240.0 s (in units of 0.1 s)
Derivative time0.0 to 3240.0 s (in units of 0.1 s)
Control period0.5 s or 1 to 99 s (in units of 1 s)
Manual reset value0.0 to 100.0% (in units of 0.1%)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2300 VAC, 50/60 Hz for 1 min(Between current-carrying terminals of different polarity)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2, 3 times each in X, Y, and Z directions
Malfunction: 100 m/s2, 3 times each in X, Y, and Z directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
For 3-year warranty: -10 to 50 ℃
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85%
Degree of protectionFront panel: IP66, Rear case: IP20, Terminal section: IP00
Memory protectionNon-volatile memory (number of writes: 1,000,000)
Case colorSilver
Terminal typeScrew terminal block
AccessoriesMounting Bracket, Waterproof packing
WeightMain Unit: Approx. 260 g
Adapter: Approx. 100 g
Sold separatelyOutput Unit (Relay output): E53-RN
Output Unit (Voltage output for driving SSR): E53-QN/E53-Q3/E53-Q4
Output Unit (Linear voltage output): E53-V34N/E53-V35N
Output Unit (Current output): E53-C3N/E53-C3DN
USB-Infrared Conversion Cable: E58-CIFIR
USB Serial Conversion Cable: E58-CIFQ1
Terminal Cover: E53-COV16
Waterproof packing: Y92S-P5
Current Transformer (CT): E54-CT1/E54-CT3
CX-Thermo Support Software: EST2-2C-MV4
Mounting Bracket: Y92H-9
Accuracy
Indication accuracyThermocouple: (±0.1% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.
Platinum resistance thermometer: (±0.1% of indicated value or ±0.5 ℃, whichever is greater) ±1 digit max.
Analog input: ±0.1% FS ±1 digit max.
(The indication accuracy of K thermocouples in the -200 to 1300 ℃ range, T and N thermocouples at a temperature of -100 ℃ max., and U and L thermocouples at any temperatures is ±2 ℃ ±1 digit max. B thermocouple at a temperature of 400 ℃ max. is not specified. B thermocouples in the 400 to 800 ℃ range is ±3 ℃ max. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max. W thermocouples is (±0.3% PV or ±3 ℃, whichever is greater) ±1 digit max. PL II thermocouples is (±0.3% PV or ±2 ℃, whichever is greater) ±1 digit max.)
Influence of temperature/voltageThermocouple: R, S, B, W, and PLII: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max.
Others: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.
Platinum resistance thermometer: (±1% PV or ±2 ℃, whichever is greater) ±1 digit max.
Analog input: (±1% FS) ±1 digit max.
Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage
Influence of EMS.Thermocouple: R, S, B, W, and PLII: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max.
Others: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.
Platinum resistance thermometer: (±1% PV or ±2 ℃, whichever is greater) ±1 digit max.
Analog input: (±1% FS) ±1 digit max.
Influence of signal source resistanceThermocouple: 0.1℃/Ω max. (100 Ω max.)
Platinum resistance thermometer: 0.1℃/Ω max. (10 Ω max.)
Heater burnout /SSR failure detector
CT input (for heater current detection)2 points
Max. heater currentSingle-phase or Three-phase 50 A AC
Input current indication accuracy±5% FS ±1 digit max.
Heater burnout alarm setting range0.1 to 49.9 A (in units of 0.1 A)
Minimum detection ON time: 100 ms
SSR failure detector alarm setting range0.1 to 49.9 A (in units of 0.1 A)
Minimum detection OFF time: 100 ms
  • Dimensions

  • Connection diagram

  • Input ranges list

  • Alarm mode list

Series

Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

E5AN-H, E5EN-H