Temperature Controllers
Shape |
DIN48 x 48 |
---|---|
Terminal type |
Terminal blocks |
Input type |
Thermocouple/Platinum resistance thermometer |
Control output 1 |
Voltage output (for driving SSR) |
Control output 2 |
None |
Number of alarm output |
2 point |
Power supply voltage |
100 to 240 VAC (50/60 Hz) |
As of March 13, 2024
Shape | DIN48 x 48 | |
---|---|---|
Fixed/Programmable | Fixed | |
Power supply voltage | 100 to 240 VAC (50/60 Hz) | |
Allowable voltage variable range | 85 to 110% of the power supply voltage | |
Power consumption | 5 VA (at 100 to 240 VAC) | |
Input | Number of input points | 1 point | Temperature input | Thermocouple: K, J, T, L, U, N, R Platinum resistance thermometer: Pt100, JPt100 |
Control method | ON/OFF or 2-PID control with auto-tuning | |
Control output | Number of total control output | 1 point | Control output 1 | Voltage output (for driving SSR) | Control output 2 | None | Voltage output (for driving SSR) | 1 point 12 VDC 21 mA, with short-circuit protection circuit |
Alarm output | 2 point (SPST-NO 250 VAC 1 A (Resistive load)) | |
Setting method | Digital setting using front panel keys | |
Indication method | 7-segment digital display and deviation indicators | |
Sampling period | 500 ms | |
Hysteresis | 0.1% FS (for ON/OFF control) | |
Proportional band | 1 to 999 ℃ (automatic adjustment using auto-tuning/self-tuning) | |
Integral time | 1 to 1999 s (automatic adjustment using auto-tuning/self-tuning) | |
Derivative time | 1 to 1999 s (automatic adjustment using auto-tuning/self-tuning) | |
Control period | 2 s or 20 s (switchable) | |
Insulation resistance | 20 MΩ min. (500 VDC megger) | |
Dielectric strength | 2,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of different polarity) | |
Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm for 2 h each in X, Y, and Z directions Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions | |
Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions | |
Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) For 3-year warranty: -10 to 50 ℃ | |
Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity (Operating) | 25 to 85 % | |
Degree of protection | Front panel: IP66, Rear case: IP20, Terminal section: IP00 | |
Memory protection | Non-volatile memory (number of writes: 1,000,000) | |
Case color | Black | |
Terminal type | Terminal blocks | |
Accessories | Adapter for Flush Mounting, Waterproof packing | |
Weight | Approx. 120 g | |
Sold separately | Hard Front Cover: Y92A-48B Terminal Cover: E53-COV17 DIN track mounting adapter: Y92F-52 Waterproof packing: Y92S-29 |
Indication accuracy | Thermocouple: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max. Platinum resistance thermometer: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max. (The indication accuracy of U and L thermocouples is ±2 ℃ ±1 digit max. R thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max. Platinum resistance thermometer: Input set values 0, 1, 2, and 3 is 0.5% FS ±1 digit max.) |
---|---|
Influence of temperature/voltage | Thermocouple: R: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max. Others: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max. Platinum resistance thermometer: (±1% PV or ±2 ℃, whichever is greater) ±1 digit max. |
Influence of EMS. | Thermocouple: R: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max. Others: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max. Platinum resistance thermometer: (±1% PV or ±2 ℃, whichever is greater) ±1 digit max. |
As of March 13, 2024