Page top

G3J-T211BL-C DC12-24

Solid State Contactor for 3-phase Motors with Built-in Soft Start/Stop and Monitor Output

Image

for motors, Built-in Soft Start/Stop and Monitor Output, Output: 200 to 240 VAC, Load current: 11.1 A max., Screw terminal, Screw mounting, DIN track mounting, Number of elements: 3

Product classification For 3-phase Motors
Built-in Soft Start/Stop and Monitor Output
Operating indicator Equipped
Rated load voltage 200 to 240 VAC
Load current 11.1 A max. (at 40 ℃)
Terminal structure Screw terminal

Item list of G3J-T-C

  • Ratings / Performance
Ratings
Product classificationFor 3-phase Motors
Built-in Soft Start/Stop and Monitor Output
Number of phasesThree phase
Number of elements3
Isolation methodPhototriac
Operating indicatorEquipped
Terminal structureScrew terminal
MountingDIN track mounting, Screw mounting
Power supplyRated power supply voltage12 to 24 VDC
Operating voltage range10.2 to 26.4 VDC
Current consumption70 mA max. (12 to 24 VDC)
InputInput methodNo-voltage input
Input current10 mADC max. (12 to 24 VDC)
OutputRated load voltage200 to 240 VAC
Load voltage range180 to 264 VAC
Minimum load current0.5 A
Load current11.1 A max. (at 40 ℃)
Inrush current resistivity350 A (Peak value, 60 Hz, 1 cycle)
Closed current (effective value)AC3: 111 A
AC4: 133.2 A
Breaking current (effective value)AC3: 88.8 A
AC4: 111 A
Applicable loadApplicable motor voltage200 to 220 VAC
3-phase inductive motor (AC3, AC4, AC53-a)200 to 220 VAC: 2.2 kW (11.1 A)
Resistive load (AC1)200 to 240 VAC: 11.1 A
Performance
Output ON voltage dropMain circuit: 1.6 V max. (RMS)
Monitor output: 2.0 V max.
Leakage currentMain circuit: 10 mA max. (at 200 VAC)
Monitor output: 0.15 mA max. (at 24 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2500 VAC 60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance294 m/s2
Ambient temperature (Operating)-20 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85% RH
WeightApprox. 760 g

Series

Solid State Contactor for 3-phase Motors with Built-in Soft Start/Stop and Monitor Output

G3J-T-C