Page top

MKS1T-10 DC48

Power Relays

Image

AC-switching type/Single stable, Double break, Plug-in terminal, Not equipped, 250 VAC 15 A, Output SPST-NO

Coil ratings 48 VDC 32 mA
Contact form SPST-NO
Contact method Double break
Contact material AgSnIn
Contact rated load 250 VAC 15 A (Resistive load)
Terminal structure Plug-in terminal

Item list of MK-S(X)

  • Ratings / Performance
Ratings
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings48 VDC 32 mA
Coil resistance1500 Ω
Operate voltage (Set voltage)80% max.
Release voltage (Reset voltage)15% min.
Maximum voltage110%
Power consumptionApprox. 1.5 W
ContactContact rated load250 VAC 15 A (Resistive load)
Max. contact voltage250 VAC
Max. contact currentAC: 15 A
Maximum switching power3750 VA (Resistive load)
Contact formSPST-NO
Contact methodDouble break
Contact materialAgSnIn
Performance
Contact resistance100 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time30 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/h
Rated load: 1200 time/h
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2500 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)Back-connecting Socket mounting: 1,000 m/s2, Front-connecting Socket mounting: 500 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)1,000,000 operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)100,000 operations min. (Rated load, switching frequency 1,200 operations/h)
Failure rate24 VDC 10 mA (failure level: Preference value)
Ambient temperature (Operating)-40 to 60 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85% RH
WeightApprox. 73 g
Mounting methodSocket
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Switching capacities

Series

Power Relays

MK-S(X)