Page top

MKS1XTN-10 AC120

Power Relays

Image

DC-switching type/Single stable, Double break, Plug-in terminal, Operating indicator LED, Not equipped, 220 VDC 10 A, Output SPST-NO (220 VDC 10 A)

Coil ratings 120 VAC 50 Hz 22.2 mA
120 VAC 60 Hz 19.3 mA
Operating indicator LED
Contact form SPST-NO
Contact method Double break
Contact material AgSnIn
Contact rated load 220 VDC 10 A (Resistive load)
220 VDC 5 A (Inductive load (L/R = 7 ms))
220 VDC 0.4 A (Inductive load (DC13 class))
Terminal structure Plug-in terminal

Item list of MK-S(X)

  • Ratings / Performance
Ratings
Operating indicatorLED
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings120 VAC 50 Hz 22.2 mA
120 VAC 60 Hz 19.3 mA
Coil resistance1130 Ω
Operate voltage (Set voltage)80% max.
Release voltage (Reset voltage)25% min. (50 Hz)
30% min. (60 Hz)
Maximum voltage110%
Power consumptionApprox. 2.7 VA 50 Hz/Approx. 2.3 VA 60 Hz
ContactContact rated load220 VDC 10 A (Resistive load)
220 VDC 5 A (Inductive load (L/R = 7 ms))
220 VDC 0.4 A (Inductive load (DC13 class))
Max. contact voltage220 VDC
Max. contact currentDC: 10 A (Resistive load)
DC: 5 A (Inductive load (L/R = 7 ms))
DC: 0.4 A (Inductive load (DC13 class))
Maximum switching power2200 W (Resistive load)
Contact formSPST-NO
Contact methodDouble break
Contact materialAgSnIn
Performance
Contact resistance100 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/h
Rated load: 1800 time/h
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2500 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)Back-connecting Socket mounting: 1,000 m/s2, Front-connecting Socket mounting: 500 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)1,000,000 operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)100,000 operations min. (Rated load, switching frequency 1,800 operations/h)
Failure rate24 VDC 10 mA (failure level: Preference value)
Ambient temperature (Operating)-25 to 60 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85% RH
WeightApprox. 73 g
Mounting methodSocket
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Switching capacities

Series

Power Relays

MK-S(X)