H3AM-NS-B AC100-240

Mechatronic Analog Timer

Image

100 to 240 VAC 50/60 Hz, Output Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous)), ON delay/Cumulative, Time range: 1 to 60 s (5 range), Terminal blocks

Rated power supply voltage 100 to 240 VAC 50/60 Hz
Control output (Type) Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous))
Operating resetting Self-reset
Connecting method Terminal blocks

Item list of H3AM

  • Ratings/Specifications
Rated power supply voltage100 to 240 VAC 50/60 Hz
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionApprox. 9 VA
Approx. 5 W
Number of time ranges5
Time range (n)1 to 60 s
0.1 to 6 min
1 to 60 min
0.1 to 6 h
1 to 60 h
Operation modeON delay, Cumulative
Control output (Type)Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous))
Control output (Contact output)5 A at 250 VAC (resistive load (cosφ = 1))
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Operating resettingSelf-reset
Ambient temperature rangeOperating: -10 to 55℃ (non-icing)
Storage: -25 to 65℃ (non-icing)
Ambient humidity rangeOperating: 35 to 85%
Accuracy of operating time±0.7% FS max.
Setting error±2% FS max.
Reset time0.5 s max.
Influence of voltage±1% FS max.
Influence of temperature±2% FS max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2,000 VAC 50/60 Hz 1 min
Between operating power circuit and control output circuit: 2,000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between current carrying terminals and exposed non-current carrying metal parts: 5 kV
Noise immunity±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude for 2 cycles each in 3 directions (8 min per cycle)
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude for 2 cycles each in 3 directions (8 min per cycle)
Shock resistanceDestruction: 300 m/s**2, 3 times each in 6 directions
Malfunction: 150 m/s**2 (100 m/s**2 in the front/back direction), 3 times each in 6 directions
Life expectancy (relay output)Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
Mechanical: 5,000,000 operations min. (under no load at 1800 operations/h)
Motor life expectancy20000 h
Degree of protectionIP65 (front panel), IP20 (terminal section)
Connecting methodTerminal blocks
WeightApprox. 350 g
  • Dimensions

Outline drawing

  • Internal connection

Internal connection

  • Time ranges

Time ranges

Series

Mechatronic Analog Timer

H3AM

about this Product