Page top

H5AN-4D DC12-24

Digital Timer

Image

72 mm x 72 mm x 130 mm, 12 to 24 VDC, Time range (8 range), Output SPDT, Screw terminal

Rated supply voltage 12 to 24 VDC
Time range 0.01 s to 9999 h
Input method Contact: Contact open and short-circuit input
No-contact: Open-collector transistor ON/OFF input
Control output SPDT
Display mode Elapsed time (UP) and remaining time (DOWN) (selectable)
Display method 7-segment LED 4 digit
External connection method Screw terminal

Item list of H5AN

  • Ratings/Performance
Rated supply voltage12 to 24 VDC (Ripple 20% max.)
Operating voltage range85 to 110% of rated supply voltage
External power supply12 VDC ±10% 80 mA (5% ripple max.)
Power consumptionApprox. 5 W (at 24 VDC)
Time ranges(Number of ranges)8
Time ranges0.01 to 99.99 s
0.1 to 999.9 s
1 to 9999 s
0.1 to 999.9 min
0.1 to 999.9 h
1 to 9999 h
1 s to 99 min 59 s
1 min to 99 h 59 min
Input methodContact: Contact open and short-circuit input
No-contact: Open-collector transistor ON/OFF input
Output modesN/F/C/R/K/P/Q
Control output (Contact output)SPDT
Resistive load: 3 A at 250 VAC (cosφ=1)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Control output (Solid state output)1 pointTransistor output (open collector)
Switching capacities: 30 VDC max., 100 mA max.
Reset systemPower reset/External reset/Manual reset/Automatic reset
Power resetMinimum power-opening time: 0.5 s
External reset and GateMinimum input signal width: 0.02 s
Timer modeElapsed time (UP) and remaining time (DOWN) (selectable)
Display method7-segment LED 4 digit
Character height10 mm
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient temperature (Storage)-25 to 65 ℃ (with no icing)
Ambient humidity (Operating)35 to 85%
Accuracy of operating timePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Setting errorPower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Influence of voltagePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Influence of temperaturePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between non-continuous contacts: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 750 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween operating power supply terminals: 6 kV
Between current carrying terminals and exposed non-current carrying metal parts: 6 kV
Noise immunityBetween operating power supply terminals: ±2 kV
Between input terminals: ±500 kV
Square-wave noise by noise simulator
Static immunityMulfunction: 8 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 4 times each in 6 directions
Life expectancyElectrical: 100,000 operations min. (3 A at 250 VAC resistive load)
Mechanical: 10 million operations min.
Mounting methodFlush mounting
External connection methodScrew terminal
Case colorLight gray (Munsell 5Y7/1)
AttachmentMounting Bracket
Accessory (sold separately)Mounting Bracket: Y92H-5
WeightApprox. 360 g
  • Dimensions

  • Terminal arrangement

  • Block diagram

  • Operating chart

  • Electrical life

Series

Digital Timer

H5AN