Digital Counter (DIN 72 × 72)
Image
Rated supply voltage |
100 to 240 VAC 50/60 Hz |
---|---|
Preset stages |
2 step |
Digits |
6 digit |
External connection method |
Screw terminal |
Mounting method |
Flush mounting |
As of October 26, 2020
Function | 2 Stage Preset Counter | |
---|---|---|
Preset stages | 2 step | |
Rated supply voltage | 100 to 240 VAC 50/60 Hz | |
Operating voltage range | 85 to 110% of the power supply voltage | |
Power consumption | at 100 VAC: Approx. 10 VA | |
External power supply | 12 VDC ±10% 80 mA (permissible ripple: 5%(p-p) Max.) | |
Counter | Count range | 0 to 999999 | Max. counting speed | 30 Hz/5 kHz (switching) | Minimum input signal width | 30 Hz: 16.7 ms 5 kHz: 0.1 ms | Input mode | Increment decrement or increment/decrement (switchable) | Output modes | N, F, C, R, K, P, Q | Reset system | External, manual, automatic and power reset (when set the SW3 for No memory backup) |
Input | Input signal | CP1, CP2, Reset | Input method | Voltage input | Voltage input | Hight level: 5 to 30 VDC Low level: 0 to 2 VDC | Contact input | Use a contact which can adequately switch 2.5 mA at 12 V. |
Reset time | External reset | 20 ms | Manual reset | 20 ms | Reset time after completion of reset signal | 50 ms | Power reset | 500 ms | Reset time after power on | 50 ms |
Control output | Contact output | Contact form: 2 stages of SPST-NO Switching capacities: 3 A at 250 VAC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) | Solid-state output | NPN open collector Switching capacities: 30 VDC max., 100 mA max. Output resistance: 1.5 kΩ |
Display | Display method | 7-segment LED | Digits | 6 digit | Character height | 8 mm (Red) | Zero suppression | Not equipped |
Key protection | Not equipped | |
Memory backup methods | Method: Non-volatile memory, Number of rewite: 1,000,000 operations min., Store data: 10 years | |
Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) | |
Ambient temperature (Storage) | -25 to 65 ℃ (with no icing) | |
Ambient humidity (Operating) | 35 to 85% RH | |
Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between non-continuous contacts: 100 MΩ min. (at 500 VDC) | |
Dielectric withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between non-continuous contacts: 750 VAC 50/60 Hz 1 min | |
Impulse withstand voltage | Between operating power supply terminals: 6.0 kV Between current carrying terminals and exposed non-current carrying metal parts: 6.0 kV | |
Noise immunity | Between power terminals: ±2 kV Between input terminals: ±500 V square-wave noise by noise simulator (pulse width: 100 ns, 1-ns rise) | |
Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min | |
Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions | |
Life expectancy | Electrical: 100,000 operations min. (3 A at 250 VAC resistive load) Mechanical: 10 million operations min. | |
External connection method | Screw terminal | |
Case color | Light gray (Munsell 5Y7/1) | |
Accessories | Mounting Bracket | |
Weight | Approx. 360 g |
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020
Voltage input
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020