Digital Counter (DIN 72 × 72)
Image
Rated supply voltage |
12 to 24 VDC (Ripple 20% max.) |
---|---|
Digits |
4 digit |
External connection method |
Screw terminal |
Mounting method |
Flush mounting |
As of October 26, 2020
Function | Total Counter | |
---|---|---|
Rated supply voltage | 12 to 24 VDC (Ripple 20% max.) | |
Operating voltage range | 85 to 110% of the power supply voltage | |
Power consumption | at 24 VDC: Approx. 5 W | |
External power supply | 12 VDC ±10% 80 mA (permissible ripple: 5%(p-p) Max.) | |
Counter | Count range | 0 to 9999 | Max. counting speed | 30 Hz/5 kHz (switching) | Minimum input signal width | 30 Hz: 16.7 ms 5 kHz: 0.1 ms | Input mode | Increment or decrement (switchable) | Reset system | External, manual and power reset (when set the SW3 for No memory backup) |
Input | Input signal | CP1, CP2, Reset | Input method | Voltage input | Voltage input | Hight level: 5 to 30 VDC Low level: 0 to 2 VDC | Contact input | Use a contact which can adequately switch 2.5 mA at 12 V. |
Reset time | External reset | 20 ms | Manual reset | 20 ms | Reset time after completion of reset signal | 50 ms | Power reset | 500 ms | Reset time after power on | 50 ms |
Display | Display method | 7-segment LED | Digits | 4 digit | Character height | 10 mm (Red) | Zero suppression | Not equipped |
Key protection | Not equipped | |
Memory backup methods | Method: Non-volatile memory, Number of rewite: 1,000,000 operations min., Store data: 10 years | |
Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) | |
Ambient temperature (Storage) | -25 to 65 ℃ (with no icing) | |
Ambient humidity (Operating) | 35 to 85% RH | |
Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between non-continuous contacts: 100 MΩ min. (at 500 VDC) | |
Dielectric withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between non-continuous contacts: 750 VAC 50/60 Hz 1 min | |
Impulse withstand voltage | Between operating power supply terminals: 6.0 kV Between current carrying terminals and exposed non-current carrying metal parts: 6.0 kV | |
Noise immunity | Between power terminals: ±480 V Between input terminals: ±500 V square-wave noise by noise simulator (pulse width: 100 ns, 1-ns rise) | |
Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min | |
Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions | |
Life expectancy | Electrical: 100,000 operations min. (3 A at 250 VAC resistive load) Mechanical: 10 million operations min. | |
External connection method | Screw terminal | |
Case color | Light gray (Munsell 5Y7/1) | |
Accessories | Mounting Bracket | |
Weight | Approx. 360 g |
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020
As of October 26, 2020
Voltage input
As of October 26, 2020