H7CN-XHNS DC12-48

Solid-state Counter

Image

12 to 48 VDC, Preset Counter, 1 stage, 48 x 48 x 97.6 mm, 4 digits, No-voltage input, Increment, Transistor output, 5 kHz, Light gray

Rated supply voltage 12 to 48 VDC (Ripple 20% max.)
Preset stages 1 step
Digits 4 digit
External connection method Socket
Mounting method Flush mounting/Surface mounting

Item list of H7CN

  • Ratings/Specifications
FunctionPreset Counter
Preset stages1 step
Rated supply voltage12 to 48 VDC (Ripple 20% max.)
Operating voltage range85% to 110% of the power supply voltage
Power consumptionDC: Approx. 2.5 W (at 48 VDC)
CounterCount range0 to 9999
Max. counting speed5 kHz (ON/OFF ratio 1:1)
Minimum input signal width0.1 ms
Input modeIncrement
Output modesN
Reset systemExternal, manual and power reset
InputInput signalCount, Reset, CP1, CP2
Input methodNo-voltage input
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ max.
Residual voltage: 2 V max.
Open circuit impedance: 100 kΩ min.
No-voltage input (Contact input)Use a contact which can adequately switch 0.5 mA at 5 V.
Reset timeExternal reset20 ms
Manual reset20 ms
Reset time after completion of reset signal50 ms
Power reset500 ms
Reset time after power on50 ms
Control outputSolid-state outputTransistor output (NPN open collector)
Switching capacities: 30 VDC max., 100 mA max.
DisplayDisplay method7-segment LED
Digits4 digit
Character height10 mm (Red)
Zero suppressionNot provided
Key protectionNot provided
Memory backup methodsMethod: Not provided
Surrounding air temperatureOperating: -10 to 55℃
Storage: -25 to 65℃
Ambient humidityOperating: 35 to 85%
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between power circuit and control output: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between operating power circuit and control output: 2000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 6.0 kV
Between current carrying terminals and exposed non-current carrying metal parts: 6.0 kV
Noise immunityBetween operating power supply terminals: ±2 kV
Between input terminals: ±500 V
Square-wave noise by noise simulator
Static immunity8 kV (malfunction)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s**2 , 3 times each in 6 directions
Malfunction: 100 m/s**2 , 3 times each in 6 directions
Life expectancyElectrical: 100,000 operations min. (3 A at 250 VAC resistive load)
Mechanical: 10 million operations min.
External connection methodSocket
Case colorLight gray (Munsell 5Y8/1)
WeightApprox. 110 g
  • Dimensions

  • Terminal arrangement

Terminal arrangement

Series

Solid-state Counter

H7CN

about this Product