Page top

H7CX-A4-N

Multifunction Preset Counter

Image

100 to 240 VAC, Preset Counter, 1 step, 48 mm x 48 mm, 4 digit, No-voltage/Voltage input selectable=>No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, S080?Contact output, Memory backup

Rated supply voltage 100 to 240 VAC 50/60 Hz
Preset stages 1 step
Digits 4 digit
External connection method Screw terminal
Mounting method Flush mounting

Item list of H7CX-A

  • Ratings/Specifications
Function1 Stage Preset Counter, Total Preset Counter
Preset stages1 step
Rated supply voltage100 to 240 VAC 50/60 Hz
Operating voltage range85 to 110% of the power supply voltage
Power consumptionAC: Approx. 9.4 VA (at 100 to 240 VAC)
External power supply12 VDC (±10%) 100 mA
CounterCount range-999 to 9999
Max. counting speed30 Hz/10 kHz (switching)
Minimum input signal width30 Hz: 16.7 ms
10 kHz: 0.05 ms
Input modeIncrement decrement or increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual input) and UP/DOWN C(quadrature input))
Output modesN, F, C, R, K-1, P, Q, A, K-2, D, L
One-shot output time0.01 to 99.99 s variable
Reset systemExternal, manual and automatic reset (internal according to C, R, P and Q mode operation)
InputInput signalCP1, CP2, Reset, Total reset
Input methodNo-voltage (NPN)/Voltage input (PNP) selectable
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA)
Residual voltage: 3 V max.
Open circuit impedance: 100 kΩ min.
No-voltage input (Contact input)Use a contact which can adequately switch 5 mA at 10 V.
Voltage inputHight level: 4.5 to 30 VDC
Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ)
Contact inputUse a contact which can adequately switch 5 mA at 10 V.
Reset timeExternal reset1 ms/20 ms (selectable)
Control outputContact outputContact form: SPDT
Switching capacities: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1)
Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value)
DisplayDisplay method7-segment negative transmissive LCD
Digits4 digit
Character heightCount value: 12 mm (Red, green or orange programmable)
Set value: 6 mm (green)
Prescaling function0.001 to 9.999
Decimal point adjustmentRightmost 3 digits
Key protectionKey protect Switch
Memory backup methodsMethod: EEP-ROM, Number of rewite: 100,000 operations min., Service life: 10 years min.
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Close mounting: -10 to 50 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85% RH
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between non-continuous contacts: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying metal parts and non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between operating power circuit and input circuit: 2000 VAC 50/60 Hz 1 min
Between control output, and power supply/input circuit: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 3 kV
Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV
Noise immunityBetween power terminals: ±1.5 kV
Between input terminals: ±600 V
square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 3 axes each directions
Malfunction: 100 m/s2, 3 times each in 3 axes each directions
Life expectancyElectrical: 100,000 operations min. (3 A at 250 VAC, resistive load, 23 ℃)
Mechanical: 10 million operations min.
Degree of protectionCase front: IEC IP66, UL508 Type 4X (indoors) (when using the Y92S-29 Waterproof Packing)
External connection methodScrew terminal
Case colorBlack (Munsell N1.5)
AccessoriesFlush mounting adapter, Waterproof packing, Terminal Cover
WeightApprox. 130 g
  • Dimensions

  • Input connection diagram

No-voltage input

Voltage input

  • Input Modeles and Present Value

  • Input/Output Mode Setting

  • Electrical life

Series

Multifunction Preset Counter

H7CX-A