Page top

R87F-A1A15MP

AC Axial Fans

Image

120 x 120 x t38 mm, Plastic blades type, Medium speed, Rated voltage 100 VAC, Terminal type

Motor type Single-phase shading coil induction motor (2-pole, open type)
Rotation speed Medium speed
Size 120 x 120 x t38 mm
Rated voltage 100 VAC
Max. flow rate (Nominal value) 50 Hz: 2.2 m3/min
60 Hz: 2.5 m3/min
Bearings Ball bearing

Item list of R87F / R87T

  • Ratings/Performance
Motor typeSingle-phase shading coil induction motor (2-pole, open type)
Rotation speedMedium speed
Size120 x 120 x t38 mm
Rated voltage100 VAC
Permitted voltage fluctuation range85% to 110% of rated voltage
Rated current (Nominal value)50 Hz: 0.220 A
60 Hz: 0.180 A
Rated input (Nominal value)50 Hz: 15 W
60 Hz: 14 W
Rated rotational speed (Nominal value)50 Hz: 2450 r/min
60 Hz: 2700 r/min
Max. flow rate (Nominal value)50 Hz: 2.2 m3/min
60 Hz: 2.5 m3/min
Max. static pressure (Nominal value)50 Hz: 64 Pa
60 Hz: 64 Pa
Noise (Nominal value)50 Hz: 39 dB
60 Hz: 42 dB
ProtectionImpedance protection
Ambient temperatureOperating: -30 to 70 ℃ (with no icing)
Storage: -40 to 85 ℃ (with no icing)
Ambient humidityOperating: 25 to 85%
Insulation classIEC class B (130 ℃)
cULus class B (130 ℃)
Insulation registanceBetween all power supply connections and uncharged metal parts: 100 MΩ min. (at 500 VDC)
MaterialFrame: Aluminum diecast
Blades: Glass polycarbonate
BearingsBall bearing
WeightApprox. 540 g
  • Dimensions

  • Characteristics

Series

AC Axial Fans

R87F / R87T