Built-in Amplifier Photoelectric Sensor (Medium Size)
Image
Sensing method |
Diffuse-reflective |
---|---|
Sensing distance |
White paper 100 x 100 mm: 100 mm |
Light source |
Infrared LED (850 nm) |
Connection method |
Pre-wired models |
As of March 28, 2023
Shape | Square type |
---|---|
Sensing method | Diffuse-reflective |
Sensing distance | White paper 100 x 100 mm: 100 mm |
Differential distance | 20% max. of sensing distance |
Light source | Infrared LED (850 nm) |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
Current consumption | 35 mA max. |
Control output | NPN open collector 30 VDC max. 100 mA max. Residual voltage: 1 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
Response time | Operate or reset: 0.5 ms max. |
Sensitivity setting | 2-turn endless adjustment (with indicator) |
Ambient illuminance | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 NEMA 4X (indoors only) |
Connection method | Pre-wired models (Cable length 5 m) |
Indicator | Light indicator (red), Stability indicator (green) |
Accessories | Instruction manual, Mounting bracket, Sensitivity adjustment driver, Sensitivity adjusting knob |
Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate Mounting Bracket: Stainless steel (SUS304) |
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
As of March 28, 2023
Excess gain ratio vs. setting distance
Sensing object size vs. setting distance
As of March 28, 2023