Page top

M2PT-90A12-05CW

Indicators

Image

Large square body, LED lamp, White, IP40, Case color: Light gray, Lamp:5 VDC White, Quick connect terminal (#110) / Solder terminal

Type Indicator (Square)
Shape Large square body type
Color of lamp unit Round type
Single screen
White
Lighted method LED lamp
Terminal Quick connect terminal (#110) / Solder terminal

Item list of M2P

  • Ratings
TypeIndicator (Square)
ShapeLarge square body type
Operating portionShape of lamp unitRound type
Split methodSingle screen
Color of lamp unitWhite
LampMethod of lamp unitLED lamp
Lamp colorWhite
Number of lamps2
Rated voltage5 VDC
Operating voltage5 VDC ±5%
Rated currentApprox. 30 mA
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 40 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorLight gray
  • Dimensions

  • Mounting hole dimensions

Series

Indicators

M2P