Page top

A165L-APWM-T2-2S

Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)

Image

Cylindrical (16 mm dia.), Square 2-way guard, LED (with built-in reduced-voltage lighting function), Pure white, IP66 oil-resistant type, Lamp:220 VAC/VDC Pure white, Momentary, DPDT, Quick connector

Type Pushbutton Switch (Cylindrical 16-dia.)
Shape Cylindrical type (16 mm dia.)
Operating portion Square 2-way guard
Pure white
Lighted method Lighted (LED (with built-in reduced-voltage lighting function))
Terminal Quick connector

Item list of A16

  • Ratings
TypePushbutton Switch (Cylindrical 16-dia.)
ShapeCylindrical type (16 mm dia.)
Lighted/Non-lightedLighted
Operating portionShape of operating portionSquare 2-way guard
Color of operating portionPure white
Operating functionMomentary
LoadGeneral load/Micro load
Minimum applicable load1 mA at 5 VDC
LampMethod of lamp unitLED (with built-in reduced-voltage lighting function)
Lamp colorPure white
Rated voltage220 VAC/VDC
Operating voltage200/220 VAC/VDC (180 to 242 VAC/VDC)
Contact ratingContact formDPDT
Ratings (AC)Resistive load: 5 A at 125 VAC/3 A at 250 VAC
Ratings (DC)Resistive load: 3 A at 30 VDC
Ratings explanationConditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min
Terminal specificationsQuick connector
Permissible operating frequencyElectrical: Max. 20 operations / 1 minute
Mechanical: Max. 120 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between each terminaland ground: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 150 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85%
Degree of protectionIP66 oil-resistant type
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Operating characteristics
Operating Force (OF)4.91 N max.
Release Force (RF)0.29 N min.
Pre-Travel (PT)2.5 mm max.
Total Travel (TT)Approx. 3 mm
  • Mounting hole dimensions

  • Applicable load diagram

Series

Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)

A16