Page top

A3PJ-90G12-24AY

Lighted Pushbutton Switch (Square) Ultra Bright LED Type

Image

Large square body, Rectangular, Bullet Shape LED Models, Yellow, IP40, Case color: Light gray, Lamp:24 VAC/VDC Pure white, Momentary, DPDT, for micro load, Quick connect terminal (#110) / Solder terminal

Type Lighted Pushbutton Switch (Square) Ultra Bright LED Type
Shape Large square body type
Operating portion Rectangular
Yellow
Lighted method Lighted (Bullet Shape LED Models)
Terminal Quick connect terminal (#110) / Solder terminal

Item list of A3P (Super Luminosity Type)

  • Ratings
TypeLighted Pushbutton Switch (Square) Ultra Bright LED Type
ShapeLarge square body type
Lighted/Non-lightedLighted
Operating portionShape of operating portionRectangular
Color of operating portionYellow
Operating functionMomentary
LoadModel for micro load
Minimum applicable load1 mA at 5 VDC
LampMethod of lamp unitBullet Shape LED Models
Lamp colorPure white
Rated voltage24 VAC/VDC
Operating voltage24 VAC/VDC±5%
Rated current10 mA
Contact ratingContact formDPDT
Ratings (AC)Resistive load: 0.1 A at 125 VAC
Ratings (DC)Resistive load: 0.1 A at 30 VDC
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 120 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 600 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 40 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorLight gray
WeightApprox. 30 g
Operating characteristics
Operating Force (OF)5.88 N max.
Release Force (RF)0.39 N min.
Pre-Travel (PT)3 mm max.
Total Travel (TT)Approx. 3.5 mm
  • Dimensions

  • Mounting hole dimensions

Series

Lighted Pushbutton Switch (Square) Ultra Bright LED Type

A3P (Super Luminosity Type)