Lighted Pushbutton Switch (Square) Ultra Bright LED Type
Image
Type |
Lighted Pushbutton Switch (Square) Ultra Bright LED Type |
---|---|
Shape |
Large square body type |
Operating portion |
Round type Orange |
Lighted method |
Lighted (LED bulb) |
Terminal |
Quick connect terminal (#110) / Solder terminal |
As of September 7, 2020
Type | Lighted Pushbutton Switch (Square) Ultra Bright LED Type | |
---|---|---|
Shape | Large square body type | |
Lighted/Non-lighted | Lighted | |
Operating portion | Shape of operating portion | Round type | Color of operating portion | Orange |
Operating function | Momentary | |
Load | For General load | |
Lamp | Method of lamp unit | LED bulb | Lamp color | Orange | Rated voltage | 5 VDC | Operating voltage | 5 VDC ±5% | Rated current | 8 mA |
Contact rating | Contact form | SPDT | Ratings (AC) | Resistive load: 5 A at 125 VAC/3 A at 250 VAC Lamp load: 7 A at 125 VAC/0.5 A at 250 VAC Inductive load: 3 A at 125 VAC/2 A at 250 VAC Motor load: 1.3 A at 125 VAC/0.8 A at 250 VAC | Ratings (DC) | Resistive load: 5 A at 8 VDC/5 A at 14 VDC/4 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Lamp load: 2 A at 8 VDC/2 A at 14 VDC/2 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Inductive load: 4 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Motor load: 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC | Ratings explanation | The values indicate the steady-state current. Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min |
Terminal specifications | Quick connect terminal (#110) / Solder terminal | |
Permissible operating frequency | Electrical: Max. 30 operations / 1 minute Mechanical: Max. 120 operations / 1 minute | |
Inrush current | NC: 10 A max. NO: 10 A max. | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted) | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: 500 m/s2 max. Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -10 to 50 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ | |
Ambient humidity range | Operating: 35 to 85% RH | |
Degree of protection | IP40 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC60947-5-1) | |
Case color | Light gray | |
Weight | Approx. 30 g |
Operating Force (OF) | 3.92 N max. |
---|---|
Release Force (RF) | 0.39 N min. |
Pre-Travel (PT) | 3 mm max. |
Total Travel (TT) | Approx. 3.5 mm |
As of September 7, 2020
As of September 7, 2020
As of September 7, 2020
Series