Page top

A3SJ-90E1-24SR

Lighted Pushbutton Switch (Square) Ultra Bright LED Type

Image

Square body, Rectangular, LED bulb, Red, IP00, Lamp:24 VAC/VDC Red, Momentary, SPDT, for micro load, Quick connect terminal (#110)

Type Lighted Pushbutton Switch (Square) Ultra Bright LED Type
Shape Square body type
Operating portion Rectangular
Red
Lighted method Lighted (LED bulb)
Terminal Quick connect terminal (#110)

Item list of A3S (Super Luminosity Type)

  • Ratings
TypeLighted Pushbutton Switch (Square) Ultra Bright LED Type
ShapeSquare body type
Lighted/Non-lightedLighted
Operating portionShape of operating portionRectangular
Color of operating portionRed
Operating functionMomentary
LoadModel for micro load
Minimum applicable load1 mA at 5 VDC
LampMethod of lamp unitLED bulb
Lamp colorRed
Rated voltage24 VAC/VDC
Operating voltage24 VAC/VDC±5%
Rated current8 mA
Contact ratingContact formSPDT
Ratings (AC)Resistive load: 0.1 A at 125 VAC
Ratings (DC)Resistive load: 0.1 A at 30 VDC
Terminal specificationsQuick connect terminal (#110)
Permissible operating frequencyElectrical: Max. 20 operations / 1 minute
Mechanical: Max. 120 operations / 1 minute
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 50 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP00
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
WeightApprox. 10 g
Operating characteristics
Operating Force (OF)3.92 N max.
Release Force (RF)0.49 N min.
Pre-Travel (PT)2.2 mm max.
Total Travel (TT)Approx. 3 mm
  • Mounting hole dimensions

Series

Lighted Pushbutton Switch (Square) Ultra Bright LED Type

A3S (Super Luminosity Type)