Page top

M2PA-90A11-05AG

Indicator (Square) Ultra Bright LED Type

Image

Square body, Bullet Shape LED Models, Green, IP40, Case color: Black, Lamp:5 VDC Green, Quick connect terminal (#110) / Solder terminal

Type Indicator (Square) Ultra Bright LED Type
Shape Square body type
Color of lamp unit Square
Single screen
Green
Lighted method Bullet Shape LED Models
Terminal Quick connect terminal (#110) / Solder terminal

Item list of M2P (Super Luminosity Type)

  • Ratings
TypeIndicator (Square) Ultra Bright LED Type
ShapeSquare body type
Operating portionShape of lamp unitSquare
Split methodSingle screen
Color of lamp unitGreen
LampMethod of lamp unitBullet Shape LED Models
Lamp colorGreen
Rated voltage5 VDC
Operating voltage5 VDC ±5%
Rated current20 mA
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 40 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorBlack
  • Dimensions

  • Mounting hole dimensions

Series

Indicator (Square) Ultra Bright LED Type

M2P (Super Luminosity Type)