Indicator (Square) Ultra Bright LED Type
Image
Type |
Indicator (Square) Ultra Bright LED Type |
---|---|
Shape |
Square body type |
Color of lamp unit |
Square Single screen Orange |
Lighted method |
Bullet Shape LED Models |
Terminal |
Quick connect terminal (#110) / Solder terminal |
As of September 7, 2020
Type | Indicator (Square) Ultra Bright LED Type | |
---|---|---|
Shape | Square body type | |
Operating portion | Shape of lamp unit | Square | Split method | Single screen | Color of lamp unit | Orange |
Lamp | Method of lamp unit | Bullet Shape LED Models | Lamp color | Orange | Rated voltage | 12 VAC/VDC | Operating voltage | 12 VAC/VDC±5% | Rated current | 10 mA |
Terminal specifications | Quick connect terminal (#110) / Solder terminal | |
Vibration resistance | 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: 500 m/s2 Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -10 to 40 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ | |
Ambient humidity range | Operating: 35 to 85% RH | |
Degree of protection | IP40 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC60947-5-1) | |
Case color | Black |
As of September 7, 2020
As of September 7, 2020
As of September 7, 2020
As of September 7, 2020
As of September 7, 2020
Series