Page top

M2PT-90A12-24SY

Indicator (Square) Ultra Bright LED Type

Image

Square body, LED bulb, Yellow, IP40, Case color: Light gray, Lamp:24 VAC/VDC Pure white, Quick connect terminal (#110) / Solder terminal

Type Indicator (Square) Ultra Bright LED Type
Shape Square body type
Color of lamp unit Round type
Single screen
Yellow
Lighted method LED bulb
Terminal Quick connect terminal (#110) / Solder terminal

Item list of M2P (Super Luminosity Type)

  • Ratings
TypeIndicator (Square) Ultra Bright LED Type
ShapeSquare body type
Operating portionShape of lamp unitRound type
Split methodSingle screen
Color of lamp unitYellow
LampMethod of lamp unitLED bulb
Lamp colorPure white
Rated voltage24 VAC/VDC
Operating voltage24 VAC/VDC±5%
Rated current8 mA
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 50 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃
Ambient humidity rangeOperating: 35 to 85% RH
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorLight gray
  • Dimensions

  • Mounting hole dimensions

Series

Indicator (Square) Ultra Bright LED Type

M2P (Super Luminosity Type)