Long-distance Proximity Sensor
Image
Sensing head size |
M12 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC 2-wire models |
Sensing distance |
4 mm ±10% |
Setting distance |
0 to 3.2 mm |
Operation mode |
NO |
As of July 16, 2020
Sensing head size | M12 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC 2-wire models |
Sensing distance | 4 mm ±10% |
Setting distance | 0 to 3.2 mm |
Differential distance | 15% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 12 x 12 x 1 mm |
Response frequency | 1 kHz (Average value) |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Leakage current | 0.8 mA max. |
Control output (Switching capacity) | 3 to 100 mA |
Indicator | Operation indicator (red), Operation setting indicator (green) |
Operation mode | NO |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -40 to 85 ℃ |
Ambient humidity (Operating) | 35 to 95% RH |
Ambient humidity (Storage) | 35 to 95% RH |
Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 5 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (5 m) |
Material | Case: Brass nickel plating Sensing surface: Polybutylene terephthalate (PBT) Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Accessories | Instruction manual |
As of July 16, 2020
As of July 16, 2020
Dimensions
As of July 16, 2020
As of July 16, 2020
Output circuit
Timing chart
As of July 16, 2020
As of July 16, 2020
Mutual interference
A: 30 mm min., B: 20 mm min.
As of July 16, 2020
As of July 16, 2020
Effects of surrounding metals
l: 2.4 mm min., dia. d: 18 mm min., D: 2.4 mm min., m: 12 mm min., n: 18 mm min.
As of July 16, 2020
As of July 16, 2020
Sensing distance vs. size and material of sensing object
Sensing range
Residual voltage
As of July 16, 2020