Page top

E3JM-10S4-NN-US

Built-in Power Supply Photoelectric Sensor

Image

Through-beam type, Sensing distance 10 m, Light-ON/Dark-ON selectable, DC No-contact output, Terminal block models, Infrared LED (950 nm)

Sensing method Through-beam type
Sensing distance 10 m
Light source Infrared LED (950 nm)
Connection method Terminal block models

Item list of E3JM

  • Ratings/Performance
ShapeSquare type
Sensing methodThrough-beam type
Sensing distance10 m
Standard sensing objectOpaque: 14.8 mm dia. min.
Directional angleEmitter: 3 to 20°
Receiver: 3 to 20°
Light sourceInfrared LED (950 nm)
Power supply voltage24 to 240 VAC±10% 50/60 Hz
12 to 240 VDC±10% ripple (p-p) 10% max.
Power consumptionEmitter and Receiver: 3 W max.
Control outputDC No-contact output
48 VDC
100 mA max.
Residual voltage: 2 V max.
Operation modeLight-ON/Dark-ON selectable
Response timeOperate or reset: 5 ms max.
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)45 to 85% (with no condensation)
Ambient humidity range (Strage)35 to 95% (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Malfunction: 100 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP66
Connection methodTerminal block models
IndicatorLight indicator (red), Power indicator (red)
WeightPackage: Approx. 270 g
AccessoriesInstruction manual, Mounting bracket, Nut, Terminal protection cover
MaterialCase: ABS
Lens: Methacrylate resin
Cover: Polycarbonate
Mounting Bracket: Iron
  • Dimensions

  • Output circuit diagram

  • Timing chart

  • Parallel operating range

Series

Built-in Power Supply Photoelectric Sensor

E3JM