Built-in Power Supply Photoelectric Sensor
Image
Sensing method |
Through-beam type |
---|---|
Sensing distance |
10 m |
Light source |
Infrared LED (950 nm) |
Connection method |
Terminal block models |
As of April 20, 2022
Shape | Square type |
---|---|
Sensing method | Through-beam type |
Sensing distance | 10 m |
Standard sensing object | Opaque: 14.8 mm dia. min. |
Directional angle | Emitter: 3 to 20° Receiver: 3 to 20° |
Light source | Infrared LED (950 nm) |
Power supply voltage | 24 to 240 VAC±10% 50/60 Hz 12 to 240 VDC±10% ripple (p-p) 10% max. |
Power consumption | Emitter and Receiver: 3 W max. |
Control output | DC No-contact output 48 VDC 100 mA max. Residual voltage: 2 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Response time | Operate or reset: 5 ms max. |
Timer function | Select from ON-delay, OFF-delay, or One-shot delay 0.1 to 5 s |
Ambient illuminance | Incandescent lamp: 3,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 45 to 85% (with no condensation) |
Ambient humidity range (Strage) | 35 to 95% (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 2000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions Malfunction: 100 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP66 |
Connection method | Terminal block models |
Indicator | Operation indicator (red), Power indicator (red) |
Weight | Package: Approx. 270 g |
Accessories | Instruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts |
Material | Case: ABS Lens: Methacrylate resin Cover: Polycarbonate Mounting Bracket: Iron |
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022