Built-in Power Supply Photoelectric Sensor
Image
Sensing method |
Diffuse-reflective |
---|---|
Sensing distance |
White paper 200 x 200 mm: 700 mm |
Light source |
Infrared LED (950 nm) |
Connection method |
Terminal block models |
As of April 20, 2022
Shape | Square type |
---|---|
Sensing method | Diffuse-reflective |
Sensing distance | White paper 200 x 200 mm: 700 mm |
Differential distance | 20% max. of sensing distance |
Light source | Infrared LED (950 nm) |
Power supply voltage | 24 to 240 VAC±10% 50/60 Hz 12 to 240 VDC±10% ripple (p-p) 10% max. |
Power consumption | 2 W max. |
Control output | DC No-contact output 48 VDC 100 mA max. Residual voltage: 2 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Response time | Operate or reset: 5 ms max. |
Sensitivity setting | Single-turn adjustment |
Ambient illuminance | Incandescent lamp: 3,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 45 to 85% (with no condensation) |
Ambient humidity range (Strage) | 35 to 95% (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 2000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions Malfunction: 100 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP66 |
Connection method | Terminal block models |
Indicator | Light indicator (red) |
Weight | Package: Approx. 160 g |
Accessories | Instruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts |
Material | Case: ABS Lens: Methacrylate resin Cover: Polycarbonate Mounting Bracket: Iron |
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
Sensing object size vs. setting distance
As of April 20, 2022