Page top

E3T-FD12M 5M

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

Image

Diffuse-reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, NPN, Pre-wired models (5 m), M3 mounting, Red LED (650 nm)

Sensing method Diffuse-reflective
Sensing distance White paper 50 x 50 mm: 5 to 30 mm
Light source Red LED (650 nm)
Connection method Pre-wired models

Item list of E3T

  • Ratings/Performance
ShapeRectangular type (Flat)
Sensing methodDiffuse-reflective
Sensing distanceWhite paper 50 x 50 mm: 5 to 30 mm
Minimum sensing object0.15 mm min. dia. (sensing distance: 10 mm)
Differential distance6 mm max.
Light sourceRed LED (650 nm)
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Current consumption20 mA max.
Control outputNPN open collector
26.4 VDC max.
50 mA max.
Residual voltage: 1 V max. (Load current Less than 10 mA)
Residual voltage: 2 V max. (Load current 10 to 50 mA)
Operation modeDark-ON
Protective circuitOutput short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Ambient illuminanceIncandescent lamp: 5,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85% (with no condensation)
Ambient humidity range (Strage)35 to 95% (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 2000 Hz, 1.5 mm or 300 m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (Cable length 5 m)
IndicatorOperation indicator (orange), Stability indicator (green)
AccessoriesInstruction manual
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Denatured Polyarylate
Display: Denatured Polyarylate
  • Dimensions

  • Output circuit diagram

  • Timing chart

  • Operating range

  • Setting distance

Excess gain ratio vs. setting distance

Series

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

E3T