Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier
Image
Sensing method |
Limited Reflective |
---|---|
Sensing distance |
White paper 50 x 50 mm: 5 to 15 mm |
Light source |
Red LED (650 nm) |
Connection method |
Pre-wired models |
As of April 20, 2022
Shape | Square type |
---|---|
Sensing method | Limited Reflective |
Sensing distance | White paper 50 x 50 mm: 5 to 15 mm |
Minimum sensing object | 0.15 mm min. dia. (sensing distance: 10 mm) |
Differential distance | 2 mm max. |
Light source | Red LED (650 nm) |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 20 mA max. |
Control output | PNP open collector 26.4 VDC max. 50 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 50 mA) |
Operation mode | Light-ON |
Protective circuit | Output short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Ambient illuminance | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85% (with no condensation) |
Ambient humidity range (Strage) | 35 to 95% (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 2000 Hz, 1.5 mm or 300 m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions |
Shock resistance | Destruction: 1000 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 |
Connection method | Pre-wired models (Cable length 5 m) |
Indicator | Operation indicator (orange), Stability indicator (green) |
Accessories | Instruction manual |
Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate Display: Denatured Polyarylate |
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
As of April 20, 2022
Excess gain ratio vs. setting distance
As of April 20, 2022