Page top

G3BD-103S-VD DC5-24

Solid State Relays G3[]-VD

Image

Input: 5 to 24 VDC, Output: 5 to 110 VDC, Load current: 0.1 to 3 A, Plug-in terminal, International standard certified

Product classification Relay compatible
Zero cross function Not equipped
Operating indicator Equipped
Rated voltage 5 to 24 VDC
Rated load voltage 5 to 110 VDC
Load current 0.1 to 3 A (at 40 ℃)
Terminal structure Plug-in terminal

Item list of G3B / G3BD

  • Ratings / Performance
Ratings
Product classificationRelay compatible
Isolation methodPhotocoupler
Zero cross functionNot equipped
Operating indicatorEquipped
Terminal structurePlug-in terminal
MountingSocket
InputRated voltage5 to 24 VDC
Operating voltage range4 to 30 VDC
Input impedance1.5 kΩ+20% -10%
Operate voltage4 VDC max.
Release voltage1 VDC min.
OutputRated load voltage5 to 110 VDC
Load voltage range3 to 125 VDC
Load current0.1 to 3 A (at 40 ℃)
Inrush current resistivity12 A (10 ms)
Performance
Operate time0.5 ms max.
Release time2.5 ms max.
Output ON voltage drop1.5 V max.
Leakage current5 mA max. (at 125 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength1500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85% RH
WeightApprox. 70 g
Other featureCertified by UL, CSA, and EN (VDE)
  • Outline drawing

  • Connection diagra

Terminal arrangement and internal connection

  • Characteristic chart

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

Series

Solid State Relays G3[]-VD

G3B / G3BD