Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Image
Sensing head size |
48 mm x 48 mm x 70.5 mm |
---|---|
Type |
Amplifier Unit |
Power source |
DC Three-wires models |
Operation mode |
NO/NC selectable |
As of July 16, 2020
Sensing head size | 48 mm x 48 mm x 70.5 mm |
---|---|
Type | Amplifier Unit |
Power source | DC Three-wires models |
Differential distance | 1% to 5% of sensing distance |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Current consumption | 50 mA max. |
Control output (Output type) | NPN/PNP open collector output |
Control output (Switching capacity) | 200 mA max. (30 VDC max.) |
Control output (Residual voltage) | 1.5 V max. |
Indicator | Detection indicator (red), Stability indicator (green) |
Operation mode | NO/NC selectable |
Ambient temperature (Operating) | -10 to 55 ℃ |
Ambient temperature (Storage) | -10 to 55 ℃ |
Ambient humidity (Operating) | 35 to 85% RH |
Ambient humidity (Storage) | 35 to 85% RH |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±20% range |
Insulation resistance | Between charged parts and the case: 5 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 100 m/s2 3 times each in X, Y, and Z directions |
Connection method | Terminal block models |
Weight | Package: Approx. 140 g |
Accessories | Instruction manual |
Amplifier unit/sensor head of combination | E2C-CR8A, E2C-CR8B, E2C-X1A, E2C-C1A, E2C-X1R5A, E2C-X2A, E2C-X5A, E2C-X10A, E2C-C20MA |
As of July 16, 2020
As of July 16, 2020
Dimensions
As of July 16, 2020
As of July 16, 2020
Output circuit
Timing chart
As of July 16, 2020
Series