Page top

G3TA-OA202SZ DC24

Solid State Relays

Image

Input: 24 VDC, Output: 100 to 240 VAC, Load current: 0.05 to 2 A, Zero cross function, Plug-in terminal

Product classification Relay compatible
Zero cross function Equipped
Operating indicator Equipped
Rated voltage 24 VDC
Rated load voltage 100 to 240 VAC
Load current 0.05 to 2 A (at 60 ℃)
Terminal structure Plug-in terminal

Item list of G3TA

  • Ratings / Performance
Ratings
Product classificationRelay compatible
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped
Terminal structurePlug-in terminal
MountingSocket
Case colorBlack
InputRated voltage24 VDC
Operating voltage range19.2 to 26.4 VDC
Input impedance1.7 kΩ±20%
Operate voltage19.2 VDC max.
Release voltage2 VDC min.
OutputRated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC
Load current0.05 to 2 A (at 60 ℃)
Inrush current resistivity30 A (60 Hz 1 cycle)
Performance
Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.6 V max. (RMS)
Leakage current5 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween input and output: 4000 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85% RH
WeightApprox. 23 g
  • Outline drawing

  • Connection diagra

External connections

  • Characteristic chart

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

Series

Solid State Relays

G3TA