Solid State Relays
Image
Product classification |
Relay compatible |
---|---|
Operating indicator |
Equipped |
Rated voltage |
24 VDC |
Rated load voltage |
48 to 200 VDC |
Load current |
0.01 to 1 A (at 40 ℃) |
Terminal structure |
Plug-in terminal |
As of April 14, 2021
Product classification | Relay compatible | |
---|---|---|
Isolation method | Photocoupler | |
Operating indicator | Equipped | |
Terminal structure | Plug-in terminal | |
Mounting | Socket | |
Case color | Black | |
Input | Rated voltage | 24 VDC | Operating voltage range | 19.2 to 26.4 VDC | Input impedance | 6.4 kΩ±20% | Operate voltage | 19.2 VDC max. | Release voltage | 2 VDC min. |
Output | Rated load voltage | 48 to 200 VDC | Load voltage range | 48 to 200 VDC | Load current | 0.01 to 1 A (at 40 ℃) | Inrush current resistivity | 6 A (10 ms) |
Operate time | 2 ms max. |
---|---|
Release time | 2 ms max. |
Output ON voltage drop | 2.5 V max. |
Leakage current | 1 mA max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between input and output: 4000 VAC 50/60 Hz 1 min |
Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Shock resistance | 1000 m/s2 |
Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 45 to 85% RH |
Weight | Approx. 23 g |
As of April 14, 2021
As of April 14, 2021
As of April 14, 2021
As of April 14, 2021
External connections
As of April 14, 2021
As of April 14, 2021
Load current-ambient temperature
Inrush current resistivity (Non-repetitive)
As of April 14, 2021