Page top

E2C-ED02

High Precision Positioning Inductive Proximity Sensor

Image

Sensor Head, Shielded, Cylinder type 8 dia., Sensing distance 2 mm, Connector type

Sensing head size 8 dia.
Type Cylinder type Sensor Head, Shielded
Sensing distance 2 mm

Item list of E2C-EDA

  • Ratings/Performance
Sensing head size8 dia.
TypeCylinder type Sensor Head, Shielded
Sensing distance2 mm
Differential distanceVariable
Repetition precision2 µm
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 10 x 10 x 3 mm
Ambient temperature (Operating)-10 to 60 ℃
Ambient temperature (Storage)-20 to 70 ℃
Ambient humidity (Operating)35 to 85% RH
Ambient humidity (Storage)35 to 85% RH
Temperature characteristicSensor Head: 0.08%/℃
Preamplifier and Amplifier: 0.08%/℃
Insulation resistance5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodConnector type (2.5 m)
WeightPackage: Approx. 120 g
MaterialCase: Brass
Sensing surface: Heat-resistant ABS resin
Preamplifier: PES
AccessoriesPreamplifier Mounting Brackets, Instruction manual
Amplifier unit/sensor head of combinationE2C-EDA0, E2C-EDA11 2M, E2C-EDA21 2M, E2C-EDA41 2M, E2C-EDA51 2M, E2C-EDA6, E2C-EDA7, E2C-EDA8, E2C-EDA9
  • Dimensions

Dimensions

  • Mutual interference

Mutual interference

A: 35 mm min., B: 30 mm min.

Face-to-face arrangement using

A: 21 mm min., B: 8 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

A: 8 mm min., B: 0 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Series

High Precision Positioning Inductive Proximity Sensor

E2C-EDA