Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
Image
Type |
Pushbutton switch |
---|---|
Appearance |
Shape: Cylindrical type (16 mm dia.) Pushbutton: Square 2-way guard |
Lighted method |
Lighted (Incandescent lamp) |
Pushbutton |
Full screen: Blue |
Terminal |
Solder terminals |
Mounting method |
Mounting nut |
As of September 9, 2016
Type | Pushbutton switch |
---|---|
Load | General load / Micro load |
Appearance | Shape: Cylindrical type (16 mm dia.) Pushbutton: Square 2-way guard |
Lighted method | Lighted (Incandescent lamp) |
Pushbutton | Full screen: Blue |
Switch rating (Resistive load) | 125 VAC, 5 A, / 250 VAC, 3 A, 30 VDC, 3 A, |
Minimum applicable load | 5 VDC 1 mA Resistive load |
Lamp rate | 14 VAC/VDC 40 mA |
Lamp operating voltage | 12 VAC/VDC |
Operating function | Momentary |
Contact form | Double-Pole, Double-Throw type (DPDT) |
Terminal | Solder terminals |
Mounting method | Mounting nut |
Permissible operating frequency | Electrically: 20 operations / 1 minute Max. Mechanically: 120 operations / 1 minute Max. |
Inrush current | NC: 5A NO: 5A |
Insulation resistance | Between each terminal of the same polarities: 100MΩ Between each terminal of the different polarities: 100MΩ Between live-metallic part and ground: 100MΩ Between each terminal and non-live-metallic part: 100MΩ Between lamp terminals: 100MΩ (Without incandescent lamp) |
Dielectric strength | Between each terminal of the same polarities: 1000 V Between each terminal of the different polarities: 2000 V Between live-metallic part and ground: 2000 V Between each terminal and non-live-metallic part: 2000 V Between lamp terminals: 1000 V (Without incandescent lamp) |
Vibration resistance (Malfunction) | 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. |
Shock resistance (Destruction) | 500m/s**2 |
Shock resistance (Malfunction) | Malfunction time is 1 ms max. at the free position and the total travel position at 150 m/s**2. |
Ambient temperature | Operating: -10 to 55 ℃ Storage: -25 to 65 ℃ |
Ambient humidity | Operating: 35 to 85%RH Storage: 35 to 85%RH |
Degree of protection | IP40 |
Classification of protection against electric shock | Class II |
PTI (Tracking characteristic) | 175 |
Pollution degree | 3 (EN60947-5-1) |
Operating Force (OF) | Standard value: 4.41 N Max. |
---|---|
Release Force (RF) | Standard value: 0.29 N Min. |
Pre-Travel (PT) | Standard value: 2.5 mm Max. |
Total Travel (TT) | 3 mm Approx. |
As of September 9, 2016
about this Product