D5F-3C30

High-precision Optical Switch

Image

High accuracy, General load, IP67, Optical method (4-direction), Normally Open type, Plunger, LED, 3 m

Actuator Plunger
Electrical ratings 12 to 24 VDC ±10% ripple(p-p) 10% max.
Contact configuration Normally Open type
Load General load
Cable specifications Cable length: 3 m
Degree of protection IP67

Item list of D5F

  • Ratings / Performance
Service lifeGeneral type
Operating mechanismOptical method (4-direction)
ActuatorPlunger
Electrical ratings12 to 24 VDC ±10% ripple(p-p) 10% max.
Frequency50/60 Hz
Current consumption/Power consumption30 mA max.
Output typeNPN open collector output
Leakage current0.15 mA max.
Residual voltage2 V max.
Output current capacity100 mA max. (resistive load)
Contact configurationNormally Open type
LoadGeneral load
IndicatorLED (Light when operating)
Cable specificationsCable length: 3 m
Ambient temperatureOperating: -10 to 60 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
(no condensation)
Operating Position repeat accuracyStandard value 1 µm max.
Permissible operating speed1 µm/s to 0.5 m/s
Permissible operating frequency (Mechanically)60 operations / 1 minute max.
Permissible operating frequency (Electrically)60 operations / 1 minute max.
Insulation resistanceBetween each terminal and non-live-metallic part: 100 MΩ min.
(at 500 VDC)
Dielectric strengthBetween each terminal and non-live-metallic part: 1,100 VAC 50/60 Hz 1 min
Durability (Mechanically)5,000,000 operations min.
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Durability (Electrically)5,000,000 operations min.
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Vibration resistance (Malfunction)10 to 500 Hz, 1.3-mm double amplitude
Shock resistance (Malfunction)300 m/s**2 max.
Degree of protectionIP67
Operating Force (OF)Standard value 2.45 N max.
Release Force (RF)Standard value 0.98 N min.
Pre-Travel (PT)Standard value 0.5 mm max.
Movement Differential (MD)Standard value 20 µm max.
Total Travel (TT)Standard value 2.2 mm

Series

High-precision Optical Switch

D5F

about this Product