High Precision Positioning Inductive Proximity Sensor
Image
Type |
Amplifier unit |
---|---|
Operation mode |
NO/NC selectable |
As of March 3, 2018
Type | Amplifier unit |
---|---|
Response time | 150 µs (Super-high-speed mode) 300 µs (High-speed mode) 1 ms (Standard mode) 4 ms (High-resolution mode) |
Power source | DC Three-wires models |
Power supply voltage | 12 to 24 VDC ±10% (ripple(p-p) 10% max.) |
Power consumption | 1080 mW max. (at 24 VDC, current consumption: 45 mA) |
Control output (Output type) | PNP open collector |
Control output (Switching capacity) | 50 mA |
Control output specifications | Load power supply voltage: 26.4 VDC max |
Indicator | Operation indicator (orange), Fine positioning indicator (orange) |
Operation mode | NO/NC selectable |
Ambient temperature | Operating: -10 to 55 ℃ (Groups of 1 to 2 Sensors) Operating: -10 to 50 ℃ (Groups of 3 to 5 Sensors) Operating: -10 to 45 ℃ (Groups of 6 to 16 Sensors) Operating: -10 to 50 ℃ (Groups of 3 to 4 Sensors (When used in combination with an E2C-EDR6-F)) Operating: -10 to 45 ℃ (Groups of 5 to 8 Sensors (When used in combination with an E2C-EDR6-F)) Operating: -10 to 40 ℃ (Groups of 9 to 16 Sensors (When used in combination with an E2C-EDR6-F)) Storage: -20 to 70 ℃ (no icing) |
Ambient humidity | Operating: 35 to 85% Storage: 35 to 85% (no condensation) |
Insulation resistance | 20 MΩ min. (at 500 VDC) |
Dielectric strength | 1000 VAC 50/60 Hz for 1 min |
Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | 500 m/s**2, 3 times each in X, Y, and Z directions |
Degree of protection | IEC: IP50 |
Connection method | Pre-wired models (Cable length: 2 m) |
Weight (Packed state) | approx. 100 g |
Material | Case: Polybutylene terephthalate (PBT) Cover: Polycarbonate |
As of March 3, 2018
As of March 3, 2018
As of March 3, 2018
As of March 3, 2018
As of March 3, 2018
about this Product