E2C-GF4A

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

Image

Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP, Terminal block models

Type Amplifier unit
Operation mode NO/NC selectable

Item list of E2C / E2C-H

  • Ratings/Performance
TypeAmplifier unit
Differential distance10% max. of sensing distance
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption25 mA max.
Control output (Output type)PNP
Control output (Switching capacity)100 mA
Control output (Residual voltage)1.5 V (30 VDC max.)
Control output specificationsLoad resistance: 4.7 kΩ
IndicatorDetection indicator (red)
Operation modeNO/NC selectable
Ambient temperatureOperating: -10 to 55 ℃
Storage: -10 to 55 ℃
(no icing)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
(no condensation)
Temperature influence±10% max. of sensing distance in temperature range of -10 to +55 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±1% max. of sensing distance in rated voltage range ±20%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 25 Hz, 2-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance100 m/s**2 for 3 times each in X, Y, and Z directions
Connection methodTerminal block models
Weight (Packed state)approx. 20 g
AccessoriesInstruction manual
Amplifier unit/sensor head of combinationE2C-CR8A, E2C-CR8B, E2C-X1A, E2C-C1A, E2C-X1R5A
  • Dimensions

  • Output circuit

Series

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

E2C / E2C-H

about this Product