E2E-X10D1-M1J 0.3M

Standard Proximity Sensor


Inductive type, Shielded, M30*1.5mm, DC 2-wire models, Sensing distance 10 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired M12 connector models(0.3 m)

Sensing head size M30
Type Shielded
Sensing method Inductive type
Sensing distance 10 mm-10% to +10%
Setting distance 0 to 8 mm
Operation mode NO

Item list of E2E

  • Ratings/Performance
Sensing methodInductive type
Sensing distance10 mm-10% to +10%
Setting distance0 to 8 mm
Differential distance10% Max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Power supply voltage12 to 24 VDC ripple(p-p) 10% Max.
Operating voltage range12 to 24 VDC
Leakage current0.8 mA max.
Control output (Output type)DC 2-wire models with polarity
Control output (Switching capacity)3 to 100 mA
IndicatorOperation indicator (red), Operation setting indicator (green)
Operation modeNO
Sensitivity setting-
Self-diagnostic output-
Protective circuitSurge suppressor
Output short-cut protection
Standard or Different frequencyStandard
Ambient temperatureOperating: -25 to 70 ℃
Storage: -40 to 85 ℃
Ambient humidityOperating: 35 to 95%RH
Storage: 3595%RH
Temperature influence+/- 10% Max. of sensing distance in temperature range of -25 to +70 CEL
(As the basis for sensing distance of 23 CEL)
Voltage influence+/- 1% Max. of sensing distance in rated voltage range +/- 15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistance50 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Company standard: Oil-proof
Connection methodPre-wired M12 connector models(Cable length: 0.3 m)
Weight (Packed state)approx. 110 g
Material (case)Brass nickel plating
Material (sensing surface)PBT
Material (clamping nuts)Brass nickel plating
Material (toothed washer)Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Residual voltage

  • Sensing distance vs. size and material of sensing object


Standard Proximity Sensor


about this Product